Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
RZ - Wheel
Bill of material
RZ 85x110 K20
ORDERNO
Article-number
RZ 85x110 K20
WDAB
Wheel-Ø A x width B
85x110 mm
LC
Load capacity
1050 kg
HW
Hub width
110 mm
FL
Fixing length
103.0 mm
WB
Wheel bearing
2 Ball bearings 6204 ZZ
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices